Pull handle round, stainless steel (06922) (06922-10-032033)

Pull handle round, stainless steel (06922) 06922-10-032033

Product Details:

Manufacturer part number: 06922-10-032033

Brand: NORELEM

Price: 6.68

Delivery time: 4 Days


Technical Data:

B: 5

H: 24

Surface finish body: matt blasted

A max.: 32 mm

D=Fastening hole: M3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06922-10-032033

Part Number
06922-10-032033
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B H Surface finish body A max.
(mm)
D=Fastening hole L=Length
(mm)
T=thread depth
(mm)
Load capacity
(N)
Weight in kg (ERP)
(kg)

6.68 €

1 4 Days 524matt blasted32M33765000.0120

Loading...

  1. 1

Basic information

Main material stainless steel Steel code 1.4404 Assembly from the rear
Pull handle: cross section round Version 1 round Item Pull Handle
RoHS yes PL Edelstahl yes

This page is Pull handle round, stainless steel (06922), part number 06922-10-032033.
You can find the detail information about specifications and dimensions on part number 06922-10-032033.

Variation of this product

Part Number
06922-10-032031
06922-10-032041
06922-10-032043
06922-10-042031
06922-10-042033
06922-10-042041
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B H Surface finish body A max.
(mm)
D=Fastening hole L=Length
(mm)
T=thread depth
(mm)
Load capacity
(N)
Weight in kg (ERP)
(kg)

7.87 €

1 4 Days 524smooth polished32M33765000.0120

7.87 €

1 4 Days 832smooth polished32M44085000.0350

6.68 €

1 4 Days 832matt blasted32M44085000.0350

7.87 €

1 4 Days 524smooth polished42M34765000.0140

6.68 €

1 4 Days 524matt blasted42M34765000.0140

7.87 €

1 4 Days 832smooth polished42M45085000.0390

Tech Support