Pull handle, visually detectable, form B with internal thread, polyamide (06916) (06916-01-132120062)

Pull handle, visually detectable, form B with internal thread, polyamide (06916) 06916-01-132120062

Product Details:

Manufacturer part number: 06916-01-132120062

Brand: NORELEM

Price: 17.24

Delivery time: 4 Days


Technical Data:

B: 21

C: 11.4

H: 39

S: 24

T: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06916-01-132120062

Part Number
06916-01-132120062
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B C H S T A max.
(mm)
D=Fastening hole L=Length
(mm)
Weight in kg (ERP)
(kg)

17.24 €

1 4 Days 2111.4392412120M61460.0910

Loading...

  1. 1

Basic information

Main material polyamide Steel code 1.4404 Main colour ultramarine RAL 5002
Component material stainless steel Surface finish component bright Form B
Assembly from the rear Pull handle: cross section ergonomic Load capacity(N) 1000
Version 1 Visually detectable Item Pull Handle Approval / Certification FDA + EU10/2011
Form definition with internal thread RoHS yes PL Edelstahl yes

This page is Pull handle, visually detectable, form B with internal thread, polyamide (06916), part number 06916-01-132120062.
You can find the detail information about specifications and dimensions on part number 06916-01-132120062.

Variation of this product

Part Number
06916-01-132100052
06916-01-132140082
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B C H S T A max.
(mm)
D=Fastening hole L=Length
(mm)
Weight in kg (ERP)
(kg)

14.03 €

1 4 Days 179.533209100M51220.0350

20.45 €

1 4 Days 2414.2452812140M81700.1000

Tech Support