Pull handle, form A with through hole, aluminium (06916) (06916-10-1100051)

Pull handle, form A with through hole, aluminium (06916) 06916-10-1100051

Product Details:

Manufacturer part number: 06916-10-1100051

Brand: NORELEM

Price: 13.98

Delivery time: 4 Days


Technical Data:

B: 17

C: 9.5

H: 33

H1: 20

S: 20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06916-10-1100051

Part Number
06916-10-1100051
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B C H H1 S Main colour A max.
(mm)
D=Fastening hole L=Length
(mm)
Weight in kg (ERP)
(kg)

13.98 €

1 4 Days 179.5332020black100M51220.0700

Loading...

  1. 1

Basic information

Main material aluminium Form A Assembly from the operating side
Pull handle: cross section ergonomic Load capacity(N) 1000 Item Pull Handle
Form definition with through hole RoHS yes PL Edelstahl no

This page is Pull handle, form A with through hole, aluminium (06916), part number 06916-10-1100051.
You can find the detail information about specifications and dimensions on part number 06916-10-1100051.

Variation of this product

Part Number
06916-10-1100053
06916-10-1120061
06916-10-1120063
06916-10-1140081
06916-10-1140083
06916-10-1160081
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B C H H1 S Main colour A max.
(mm)
D=Fastening hole L=Length
(mm)
Weight in kg (ERP)
(kg)

13.98 €

1 4 Days 179.5332020silver100M51220.0700

18.19 €

1 4 Days 2111.4392524black120M61460.1300

18.19 €

1 4 Days 2111.4392524silver120M61460.1300

22.83 €

1 4 Days 2414.2453028black140M81700.1800

22.83 €

1 4 Days 2414.2453028silver140M81700.1800

30.53 €

1 4 Days 2815.5523032black160M81940.3050

Tech Support