Manufacturer part number: 06900-140066
Brand: NORELEM
Price: 41.01 €
Delivery time: 4 Days
Main colour: black
Pull handle: cross section: round
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06900-140066
B | 25 | H | 57 | Main material | aluminium |
---|---|---|---|---|---|
Assembly | from the rear | A max.(mm) | 140 | D=Fastening hole | M6 |
L=Length(mm) | 170 | Load capacity(N) | 1000 | Item | Pull Handle |
RoHS | yes | Weight in kg (ERP)(kg) | 0.2600 |
This page is Pull handle, aluminium (06900), part number 06900-140066.
You can find the detail information about specifications and dimensions on part number 06900-140066.
Part Number |
---|
06900-140067 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | Pull handle: cross section |
---|---|---|---|---|---|---|
36.92 € | 1 | 4 Days | bright | oval |