Manufacturer part number: 06916-15-212006
Brand: NORELEM
Price: 38.79 €
Delivery time: 4 Days
B: 21
C: 11.4
H: 39
S: 24
T: 9
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06916-15-212006
Main material | stainless steel | Surface finish body | abrasive blasted and electropolished | Form | B |
---|---|---|---|---|---|
Assembly | from the rear | Pull handle: cross section | ergonomic | Load capacity(N) | 1000 |
Item | Pull Handle | Form definition | with internal thread | RoHS | yes |
PL Edelstahl | yes |
This page is Pull handle, form B with internal thread, stainless steel (06916), part number 06916-15-212006.
You can find the detail information about specifications and dimensions on part number 06916-15-212006.
Configure
Basic Attributes
B
C
H
S
T
A max.(mm)
D=Fastening hole
L=Length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06916-15-210005 |
06916-15-214008 |
06916-15-216008 |
06916-15-218010 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B | C | H | S | T | A max. (mm) | D=Fastening hole | L=Length (mm) | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.47 € | 1 | 4 Days | 17 | 9.5 | 33 | 20 | 7.5 | 100 | M5 | 122 | 0.2000 | ||
47.82 € | 1 | 4 Days | 24 | 14.2 | 45 | 28 | 12 | 140 | M8 | 170 | 0.5500 | ||
74.35 € | 1 | 4 Days | 28 | 15.5 | 52 | 32 | 12 | 160 | M8 | 194 | 0.8500 | ||
111.13 € | 1 | 4 Days | 31 | 16 | 58 | 36 | 15 | 180 | M10 | 218 | 1.1400 |