Pull handle round, free-cutting steel high-gloss chromed (06930) (06930-10-032031)

Pull handle round, free-cutting steel high-gloss chromed (06930) 06930-10-032031

Product Details:

Manufacturer part number: 06930-10-032031

Brand: NORELEM

Price: 5.93

Delivery time: 4 Days


Technical Data:

B: 5

H: 24

Steel code: 1.0715

A max.: 32 mm

D=Fastening hole: M3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06930-10-032031

Part Number
06930-10-032031
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B H Steel code A max.
(mm)
D=Fastening hole L=Length
(mm)
T=thread depth
(mm)
Load capacity
(N)
Weight in kg (ERP)
(kg)

5.93 €

1 4 Days 5241.071532M33765000.0120

Loading...

  1. 1

Basic information

Main material steel Surface finish body high-gloss chromed Assembly from the rear
Pull handle: cross section round Version 1 round Item Pull Handle
RoHS yes PL Edelstahl no

This page is Pull handle round, free-cutting steel high-gloss chromed (06930), part number 06930-10-032031.
You can find the detail information about specifications and dimensions on part number 06930-10-032031.

Variation of this product

Part Number
06930-10-032041
06930-10-042031
06930-10-042041
06930-10-055031
06930-10-055041
06930-10-055051
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B H Steel code A max.
(mm)
D=Fastening hole L=Length
(mm)
T=thread depth
(mm)
Load capacity
(N)
Weight in kg (ERP)
(kg)

5.93 €

1 4 Days 832-32M44085000.0350

5.93 €

1 4 Days 524-42M34765000.0140

5.93 €

1 4 Days 832-42M45085000.0390

5.93 €

1 4 Days 524-55M36065000.0160

5.93 €

1 4 Days 832-55M46385000.0450

5.93 €

1 4 Days 1040-55M5651010000.0790

Tech Support