Grip with locking unit (06894) (06894-91)

Grip with locking unit (06894) 06894-91

Product Details:

Manufacturer part number: 06894-91

Brand: NORELEM

Price: 24.73

Delivery time: 4 Days


Technical Data:

Main material: plastic

Surface finish body: -

Main colour: yellow

L=Length: - mm

Item: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06894-91

Part Number
06894-91
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Main colour L=Length
(mm)
Item F= thrust force
(N)
D=diameter PL Edelstahl Weight in kg (ERP)
(kg)

24.73 €

1 4 Days plastic-yellow----no0.0710

Loading...

  1. 1

This page is Grip with locking unit (06894), part number 06894-91.
You can find the detail information about specifications and dimensions on part number 06894-91.

Variation of this product

Part Number
06894-060
06894-120
06894-900500
06894-900750
06894-910500
06894-910750
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body Main colour L=Length
(mm)
Item F= thrust force
(N)
D=diameter PL Edelstahl Weight in kg (ERP)
(kg)

81.77 €

1 4 Days steelgalvanisedblack-Grip60-no0.7320

81.77 €

1 4 Days steelgalvanisedblack-Grip120-no0.6500

68.49 €

1 4 Days steelgalvanised-500Rod-10no0.6111

76.34 €

1 4 Days steelgalvanised-750Rod-10no0.9260

83.23 €

1 4 Days stainless steelbright-500Rod-10yes0.6100

92.79 €

1 4 Days stainless steelbright-750Rod-10yes0.9150

Tech Support