Hinge plate, steel or stainless steel (27616) (27616-08095)

Hinge plate, steel or stainless steel (27616) 27616-08095

Product Details:

Manufacturer part number: 27616-08095

Brand: NORELEM

Price: 6.28

Delivery time: 4 Days


Technical Data:

A1: 57

Main material: steel

Steel code: -

Surface finish body: galvanised

Form: B


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27616-08095

Part Number
27616-08095
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A1 Main material Steel code Surface finish body Form A=Hole spacing L=Length Form definition PL Edelstahl Weight in kg (ERP)
(kg)

6.28 €

1 4 Days 57steel-galvanisedB7595longno0.0620

Loading...

  1. 1

Basic information

Item Hinge Plate Strength(N) 1800

This page is Hinge plate, steel or stainless steel (27616), part number 27616-08095.
You can find the detail information about specifications and dimensions on part number 27616-08095.

Variation of this product

Part Number
27616-08070
27616-080701
27616-080951
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A1 Main material Steel code Surface finish body Form A=Hole spacing L=Length Form definition PL Edelstahl Weight in kg (ERP)
(kg)

5.88 €

1 4 Days 25.5steel-galvanisedA5170shortno0.0620

36.80 €

1 4 Days 25.5stainless steel1.4404brightA5170shortyes0.0593

36.80 €

1 4 Days 57stainless steel1.4404brightB7595longyes0.0803

Tech Support