Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27876-11-65650 |
27876-11-65651 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Surface finish body | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|
55.30 € | 1 | 4 Days | polished | 0.1433 | ||
56.79 € | 1 | 4 Days | blasted | 0.1346 |
Loading...
A1 | 40 | Main material | stainless steel A2 | Steel code | 1.4301 |
---|---|---|---|---|---|
Form | B | Kind of fastening | weldable | B=Width | 65 |
B1 | 25 | D | M6 | H | 4 |
A=Length | 65 | Item | Hinge | Product type | hinge with clamping function |
Form definition | round | L | 50 | PL Edelstahl | yes |