Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27884-90-08
Main material | polyamide | Main colour | green | Version 2 | sprung |
---|---|---|---|---|---|
Component material | steel | Surface finish component | galvanised | RoHS | yes |
PL Edelstahl | no |
This page is Hinge pins, polyamide green, sprung (27884), part number 27884-90-08.
You can find the detail information about specifications and dimensions on part number 27884-90-08.
Part Number |
---|
27884-90-06 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=diameter | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|
2.80 € | 1 | 4 Days | 6 | 0.0200 |