Hinge, form A oval, stainless steel (27876-11) (27876-11-82650)

Hinge, form A oval, stainless steel (27876-11) 27876-11-82650

Product Details:

Manufacturer part number: 27876-11-82650

Brand: NORELEM

Price: 42.59

Delivery time: 4 Days


Technical Data:

Surface finish body: polished

Weight in kg (ERP): 0.1947 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27876-11-82650

Part Number
27876-11-82650
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body Weight in kg (ERP)
(kg)

42.59 €

1 4 Days polished0.1947

Loading...

  1. 1

Basic information

A1 32 A2 23 Main material stainless steel A2
Steel code 1.4301 Form A Kind of fastening weldable
A3 25 B=Width 65 B1 32
D M6 H 4 A=Length 82
Item Hinge Product type hinge with clamping function Form definition oval
L 50 PL Edelstahl yes

This page is Hinge, form A oval, stainless steel (27876-11), part number 27876-11-82650.
You can find the detail information about specifications and dimensions on part number 27876-11-82650.

Variation of this product

Part Number
27876-11-82651
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Surface finish body Weight in kg (ERP)
(kg)

44.06 €

1 4 Days blasted0.1965

Tech Support