Hinge, form A oval, stainless steel (27876-10) (27876-10-57300)

Hinge, form A oval, stainless steel (27876-10) 27876-10-57300

Product Details:

Manufacturer part number: 27876-10-57300

Brand: NORELEM

Price: 44.45

Delivery time: 4 Days


Technical Data:

Surface finish body: polished

Weight in kg (ERP): 0.1118 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27876-10-57300

Part Number
27876-10-57300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body Weight in kg (ERP)
(kg)

44.45 €

1 4 Days polished0.1118

Loading...

  1. 1

Basic information

A1 26 A2 29.5 Main material stainless steel A2
Steel code 1.4301 Form A Kind of fastening weldable
A3 10 A4 12 B=Width 30
B1 16 B2 9.5 D M5
H 10 A=Length 57 Item Hinge
Product type hinge lift-off Form definition oval A5 5
D1=Diameter 4 PL Edelstahl yes

This page is Hinge, form A oval, stainless steel (27876-10), part number 27876-10-57300.
You can find the detail information about specifications and dimensions on part number 27876-10-57300.

Variation of this product

Part Number
27876-10-57301
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Surface finish body Weight in kg (ERP)
(kg)

45.73 €

1 4 Days blasted0.1124

Tech Support