Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27869-15-06501
Type | Related Components | L=Length(mm) | 50 | Main Body Material | Stainless Steel |
---|---|---|---|---|---|
Item | Axis | Steel code | 1.4301 | Surface finish body | Bright |
Version 1 | For hinge | Version 2 | For aluminium profiles | D=diameter(mm) | 6 |
D1(mm) | 10 | L1(mm) | 1 | RoHS | Yes |
PL Edelstahl | Yes | Weight (ERP)(kg) | 0.0120 |
This page is Stainless steel pins for hinge halves (27869-15), part number 27869-15-06501.
You can find the detail information about specifications and dimensions on part number 27869-15-06501.