Catch plate for latch, with bracket, form B, steel or stainless steel (05536) (Part Numbers)

Catch plate for latch, with bracket, form B, steel or stainless steel (05536)
· Steel or stainless steel

· Vibration proof

· Can be screwed on

· Can be riveted

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05536-92521061
05536-92521062
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body PL Edelstahl Weight in kg (ERP)
(kg)

3.30 €

1 4 Days steel-electro zinc-plated, thick-coat passivated and sealed with Top Coatno0.0849

8.36 €

1 4 Days stainless steel1.4301brightyes0.0862

Loading...

  1. 1

Basic information

Form B Version 2 with bracket Item Catch Plate
Version 1 for latch for Art. No. 05536 RoHS yes

Tech Support