Catch plate for latch, with bracket, form D, steel or stainless steel (05531) (Part Numbers)

Catch plate for latch, with bracket, form D, steel or stainless steel (05531)
· Steel or stainless steel

· Vibration proof

· Can be screwed on

· Can be riveted

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05531-94450601
05531-94450602
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body PL Edelstahl Weight in kg (ERP)
(kg)

1.68 €

1 4 Days steel-electro zinc-plated, thick-coat passivated and sealed with Top Coatno0.0218

2.44 €

1 4 Days stainless steel1.4301brightyes0.0212

Loading...

  1. 1

Basic information

Form D Version 2 with bracket Item Catch Plate
Version 1 for latch for Art. No. 05531 RoHS yes

Tech Support