Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05531-92520211 |
05531-92520212 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Steel code | Surface finish body | PL Edelstahl | |
---|---|---|---|---|---|---|---|---|
0.26 € | 1 | 4 Days | Steel | - | Electro zinc-plated, thick-coat passivated and sealed with top coat | No | ||
0.55 € | 1 | 4 Days | Stainless Steel | 1.4301 | Bright | Yes |
Loading...
Type | Related Components | Form | B | Item | Catch plate |
---|---|---|---|---|---|
Version 1 | For latch | Version 2 | With bracket | for Art. No. | 05531 |
RoHS | Yes | Weight (ERP)(kg) | 0.0097 |
Configure