Security hinge switch, form A, zinc, long version (27951) (27951-981161111)

Security hinge switch, form A, zinc, long version (27951) 27951-981161111

Product Details:

Manufacturer part number: 27951-981161111

Brand: NORELEM

Price: 187.02

Delivery time: 4 Days


Technical Data:

Pre-setting: external mounting

Connection position: bottom

Weight in kg (ERP): 0.3704 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27951-981161111

Part Number
27951-981161111
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pre-setting Connection position Weight in kg (ERP)
(kg)

187.02 €

1 4 Days external mountingbottom0.3704

Loading...

  1. 1

Basic information

Main material zinc Form A Version 2 long
Kind of fastening elongated holes B=Width 116 A=Length 98
Item Security Hinge Switch Product type hinge with electric switch function Component material plastic
F1(N) 5000 F2(N) 5000 Contacts 1C / 2O
Connection type connector

This page is Security hinge switch, form A, zinc, long version (27951), part number 27951-981161111.
You can find the detail information about specifications and dimensions on part number 27951-981161111.

Variation of this product

Part Number
27951-981161112
27951-981162111
27951-981162112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pre-setting Connection position Weight in kg (ERP)
(kg)

187.02 €

1 4 Days external mountingtop0.3733

187.02 €

1 4 Days universalbottom0.3750

187.02 €

1 4 Days universaltop0.3760

Tech Support