Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27950-781161121 |
27950-781161122 |
27950-781162121 |
27950-781162122 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pre-setting | Connection position | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|
182.53 € | 1 | 4 Days | external mounting | bottom | 0.5114 | ||
182.53 € | 1 | 4 Days | external mounting | top | 0.5127 | ||
182.53 € | 1 | 4 Days | universal | bottom | 0.5220 | ||
182.53 € | 1 | 4 Days | universal | top | 0.5210 |
Loading...
Main material | zinc | Form | B | Kind of fastening | elongated holes |
---|---|---|---|---|---|
B=Width | 116 | A=Length | 78 | Item | Security Hinge Switch |
Product type | hinge with electric switch function | Component material | plastic | F1(N) | 5000 |
F2(N) | 5000 | Contacts | 1C / 2O | Connection type | cable |