Hinge weldable, stainless steel (27886) (27886-01-016080)

Hinge weldable, stainless steel (27886) 27886-01-016080

Product Details:

Manufacturer part number: 27886-01-016080

Brand: NORELEM

Price: 25.41

Delivery time: 4 Days


Technical Data:

B=Width: 80

D1: 10

Weight in kg (ERP): 0.1379 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27886-01-016080

Part Number
27886-01-016080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width D1 Weight in kg (ERP)
(kg)

25.41 €

1 4 Days 80100.1379

Loading...

  1. 1

Basic information

Main material stainless steel A4 Steel code 1.4404 Surface finish body satin finish polished
Kind of fastening weldable D=diameter 16 A=Length 20
Item Hinge Version 1 weldable Product type hinge lift-off
Component material stainless steel PL Edelstahl yes

This page is Hinge weldable, stainless steel (27886), part number 27886-01-016080.
You can find the detail information about specifications and dimensions on part number 27886-01-016080.

Variation of this product

Part Number
27886-01-016100
27886-01-016120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width D1 Weight in kg (ERP)
(kg)

41.58 €

1 4 Days 100100.1691

43.04 €

1 4 Days 120110.2095

Tech Support