Manufacturer part number: 27885-113080012
Brand: NORELEM
Price: 8.00 €
Delivery time: 4 Days
B=Width: 80
D=diameter: 13
D1: 8
A=Length: 16
L=Length: 80
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27885-113080012
Main material | steel | Form | B | Version 2 | with grease nipple |
---|---|---|---|---|---|
Kind of fastening | weldable | Item | Hinge | Version 1 | weldable |
Product type | hinge lift-off | Component material | steel |
This page is Hinge weldable form B with grease nipple, steel (27885), part number 27885-113080012.
You can find the detail information about specifications and dimensions on part number 27885-113080012.
Part Number |
---|
27885-116100012 |
27885-116120012 |
27885-118135012 |
27885-120150012 |
27885-120180012 |
27885-123200012 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width | D=diameter | D1 | A=Length | L=Length | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
9.01 € | 1 | 4 Days | 100 | 16 | 10 | 20 | 100 | 0.1601 | ||
11.37 € | 1 | 4 Days | 120 | 16 | 10 | 20 | 120 | 0.1895 | ||
14.09 € | 1 | 4 Days | 135 | 18 | 12 | 22.5 | 135 | 0.2680 | ||
15.64 € | 1 | 4 Days | 150 | 20 | 13 | 25.5 | 150 | 0.3726 | ||
18.89 € | 1 | 4 Days | 180 | 20 | 14 | 25 | 180 | 0.4469 | ||
30.54 € | 1 | 4 Days | 200 | 23 | 16 | 29 | 200 | 0.6703 |