Manufacturer part number: 27885-010060012
Brand: NORELEM
Price: 2.40 €
Delivery time: 4 Days
B=Width: 60
D=diameter: 10
D1: 6
A=Length: 12.7
L=Length: 60
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27885-010060012
Main material | steel | Form | A | Kind of fastening | weldable |
---|---|---|---|---|---|
Item | Hinge | Version 1 | weldable | Product type | hinge lift-off |
This page is Hinge weldable form A, steel (27885), part number 27885-010060012.
You can find the detail information about specifications and dimensions on part number 27885-010060012.
Configure
Basic Attributes
B=Width
D=diameter
D1
A=Length
L=Length
Component material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
27885-008040022 |
27885-008050012 |
27885-008050022 |
27885-010060022 |
27885-010070012 |
27885-010070022 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width | D=diameter | D1 | A=Length | L=Length | Component material | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
2.35 € | 1 | 4 Days | 40 | 8 | 5 | 9.7 | 40 | brass | 0.0151 | ||
2.25 € | 1 | 4 Days | 50 | 8 | 5 | 9.7 | 50 | steel | 0.0188 | ||
2.50 € | 1 | 4 Days | 50 | 8 | 5 | 9.7 | 50 | brass | 0.0188 | ||
2.94 € | 1 | 4 Days | 60 | 10 | 6 | 12.7 | 60 | brass | 0.0369 | ||
3.67 € | 1 | 4 Days | 70 | 10 | 6 | 12 | 70 | steel | 0.0418 | ||
4.58 € | 1 | 4 Days | 70 | 10 | 6 | 12 | 70 | brass | 0.0428 |