Hinge with bush, with fastening screw, thermoplastic (27884) (27884-05241515)

Hinge with bush, with fastening screw, thermoplastic (27884) 27884-05241515

Product Details:

Manufacturer part number: 27884-05241515

Brand: NORELEM

Price: 9.89

Delivery time: 4 Days


Technical Data:

B=Width: 48

B2: 30

D1: M5

D2: 5

D3: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27884-05241515

Part Number
27884-05241515
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width B2 D1 D2 D3 H T A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
L D4 Weight in kg (ERP)
(kg)

9.89 €

1 4 Days 4830M551010.5748241524151850135015M50.0415

Loading...

  1. 1

Basic information

Main material thermoplastic Main colour black Version 2 with fastening screw
Kind of fastening bushes and fastening screws Item Hinge Version 1 with bush
Product type hinge

This page is Hinge with bush, with fastening screw, thermoplastic (27884), part number 27884-05241515.
You can find the detail information about specifications and dimensions on part number 27884-05241515.

Variation of this product

Part Number
27884-06241515
27884-06322020
27884-08322020
27884-08483232
27884-10483232
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width B2 D1 D2 D3 H T A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
L D4 Weight in kg (ERP)
(kg)

9.89 €

1 4 Days 4830M651010.5748241524151850135015M60.0419

12.65 €

1 4 Days 6440M651213964322032204000160020M60.0790

12.65 €

1 4 Days 6440M851213964322032204000160020M80.0823

20.53 €

1 4 Days 9560M881819139547.531.547.531.53100140020M80.2425

20.53 €

1 4 Days 9560M1081819139547.531.547.531.53100140020M100.2500

Tech Support