Hinge with bush, thermoplastic (27880) (27880-05241515)

Hinge with bush, thermoplastic (27880) 27880-05241515

Product Details:

Manufacturer part number: 27880-05241515

Brand: NORELEM

Price: 7.89

Delivery time: 4 Days


Technical Data:

B=Width: 48

B2: 30

D1: M5

D2: 5

D3: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27880-05241515

Part Number
27880-05241515
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width B2 D1 D2 D3 H T A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
Weight in kg (ERP)
(kg)

7.89 €

1 4 Days 4830M551010.574824152415200013700.0362

Loading...

  1. 1

Basic information

Main material thermoplastic Main colour black Kind of fastening bushes
Item Hinge Version 1 with bush Product type hinge

This page is Hinge with bush, thermoplastic (27880), part number 27880-05241515.
You can find the detail information about specifications and dimensions on part number 27880-05241515.

Variation of this product

Part Number
27880-06241515
27880-06322020
27880-08322020
27880-08483232
27880-10483232
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width B2 D1 D2 D3 H T A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
Weight in kg (ERP)
(kg)

9.89 €

1 4 Days 4830M651010.574824152415200013700.0353

13.77 €

1 4 Days 6440M65121396432203220410018000.0702

13.77 €

1 4 Days 6440M85121396432203220410018000.0652

24.58 €

1 4 Days 9560M881819139547.531.547.531.5245026500.2208

24.58 €

1 4 Days 9560M1081819139547.531.547.531.5245026500.2103

Tech Support