Hinge screw on, stainless steel (27877) (27877-01-06371919)

Hinge screw on, stainless steel (27877) 27877-01-06371919

Product Details:

Manufacturer part number: 27877-01-06371919

Brand: NORELEM

Price: 28.14

Delivery time: 4 Days


Technical Data:

Form: A

B=Width: 102

B1: 110

B2: 76

D1: 6.7


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27877-01-06371919

Part Number
27877-01-06371919
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form B=Width B1 B2 D1 H1 H2 A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right A6 A5 B4 B5 Weight in kg (ERP)
(kg)

28.14 €

1 4 Days A102110766.73.827537.518.537.518.527.527.525250.2489

Loading...

  1. 1

Basic information

Main material stainless steel A2 Steel code 1.4301 Surface finish body matt polished
Load capacity(N) 8000 Kind of fastening fastening holes B3 13
D2 8 H 14 Item Hinge
Version 1 screw on Product type hinge Component material stainless steel
PL Edelstahl yes

This page is Hinge screw on, stainless steel (27877), part number 27877-01-06371919.
You can find the detail information about specifications and dimensions on part number 27877-01-06371919.

Variation of this product

Part Number
27877-01-07502424
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form B=Width B1 B2 D1 H1 H2 A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right A6 A5 B4 B5 Weight in kg (ERP)
(kg)

42.12 €

1 4 Days B114120887.34.3310050245024404028.528.50.3390

Tech Support