Hinge, steel or stainless steel (27877) (27877-04201212)

Hinge, steel or stainless steel (27877) 27877-04201212

Product Details:

Manufacturer part number: 27877-04201212

Brand: NORELEM

Price: 2.69

Delivery time: 4 Days


Technical Data:

Main material: steel

Surface finish body: galvanised

Form: A

B=Width: 40

B2: 25


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27877-04201212

Part Number
27877-04201212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Form B=Width B2 B3 D S A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right Weight in kg (ERP)
(kg)

2.69 €

1 4 Days steelgalvanisedA40257.54140-8.5-8.50.0150

Loading...

  1. 1

Basic information

Kind of fastening fastening holes Item Hinge Product type hinge

This page is Hinge, steel or stainless steel (27877), part number 27877-04201212.
You can find the detail information about specifications and dimensions on part number 27877-04201212.

Variation of this product

Part Number
27877-04301515
27877-104201212
27877-104251414
27877-104301515
27877-105401515
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body Form B=Width B2 B3 D S A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right Weight in kg (ERP)
(kg)

4.36 €

1 4 Days steelgalvanisedB6022.57.54.51.5608158150.0511

4.72 €

1 4 Days stainless steel A2brightA40257.54140-8.5-8.50.0157

6.03 €

1 4 Days stainless steel A2brightB501874.51.25508118110.0292

6.54 €

1 4 Days stainless steel A2brightB6022.57.54.51.5608158150.0530

9.60 €

1 4 Days stainless steel A2brightB8030105.21.5801225.31225.30.0890

Tech Support