Hinge, stainless steel (27876) (27876-052013130)

Hinge, stainless steel (27876) 27876-052013130

Product Details:

Manufacturer part number: 27876-052013130

Brand: NORELEM

Price: 23.40

Delivery time: 4 Days


Technical Data:

Main material: stainless steel A2

Steel code: 1.4301

Surface finish body: polished

B=Width: 39

B2: 25


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27876-052013130

Part Number
27876-052013130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body B=Width B2 D1 H H1 A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
Weight in kg (ERP)
(kg)

23.40 €

1 4 Days stainless steel A21.4301polished39255.5493919.512.519.512.58006000.0509

Loading...

  1. 1

Basic information

Kind of fastening fastening holes Item Hinge Product type hinge
PL Edelstahl yes

This page is Hinge, stainless steel (27876), part number 27876-052013130.
You can find the detail information about specifications and dimensions on part number 27876-052013130.

Variation of this product

Part Number
27876-052013131
27876-062515150
27876-062515151
27876-083018180
27876-083018181
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Surface finish body B=Width B2 D1 H H1 A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
Weight in kg (ERP)
(kg)

17.79 €

1 4 Days stainless steel A21.4301blasted39255.5493919.512.519.512.58006000.0509

25.89 €

1 4 Days stainless steel A21.4301polished50306.5612502515251511009000.1178

20.87 €

1 4 Days stainless steel A21.4301blasted50306.5612502515251511009000.1184

39.58 €

1 4 Days stainless steel A41.4401polished60368.58156030183018200015000.1856

39.58 €

1 4 Days stainless steel A41.4401-60368.58156030183018200015000.1850

Tech Support