Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27875-95-07382121
Main material | stainless steel A4 | Steel code | 1.4401 | Kind of fastening | fastening holes |
---|---|---|---|---|---|
B=Width | 60 | B1 | 34 | H | 15 |
A=Length | 76 | Item | Hinge | Product type | hinge |
A3=Wing length left | 38 | A1=Hole spacing left | 21 | A4=Wing length right | 38 |
A2=hole spacing right | 21 | F1(N) | 9000 | F2(N) | 1000 |
Opening angle | 180° | S=Thickness | 8 | A6 | 10 |
A5 | 7 | Travel path L max. | 4 | RoHS | yes |
PL Edelstahl | yes | Weight in kg (ERP)(kg) | 0.2380 |
This page is Hinge adjustable, horizontal/vertical, fastening holes, stainless steel (27875), part number 27875-95-07382121.
You can find the detail information about specifications and dimensions on part number 27875-95-07382121.