Manufacturer part number: 27888-04030040
Brand: NORELEM
Price: 12.67 €
Delivery time: 4 Days
B=Width: 30
D: 4
H: 3
A=Length: 80
A3=Wing length left: 40
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27888-04030040
Main material | steel | Kind of fastening | weldable | Item | Hinge |
---|---|---|---|---|---|
Version 1 | weldable | Product type | hinge |
This page is Hinge weldable, steel (27888), part number 27888-04030040.
You can find the detail information about specifications and dimensions on part number 27888-04030040.
Part Number |
---|
27888-04040040 |
27888-06040030 |
27888-06040060 |
27888-06050060 |
27888-06060060 |
27888-08060080 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width | D | H | A=Length | A3=Wing length left | A4=Wing length right | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
14.60 € | 1 | 4 Days | 40 | 4 | 3 | 80 | 40 | 40 | 0.0661 | ||
14.60 € | 1 | 4 Days | 40 | 6 | 5 | 60 | 30 | 30 | 0.1151 | ||
15.37 € | 1 | 4 Days | 40 | 6 | 5 | 120 | 60 | 60 | 0.2074 | ||
16.74 € | 1 | 4 Days | 50 | 6 | 5 | 120 | 60 | 60 | 0.2643 | ||
19.39 € | 1 | 4 Days | 60 | 6 | 5 | 120 | 60 | 60 | 0.3076 | ||
20.37 € | 1 | 4 Days | 60 | 8 | 6 | 160 | 80 | 80 | 0.4715 |