Hinge, fastening screws, zinc (27868) (27868-20-052012122)

Hinge, fastening screws, zinc (27868) 27868-20-052012122

Product Details:

Manufacturer part number: 27868-20-052012122

Brand: NORELEM

Price: 10.64

Delivery time: 4 Days


Technical Data:

Main colour: black

B=Width: 40

B1: 25

D1: M5

H: 9


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27868-20-052012122

Part Number
27868-20-052012122
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour B=Width B1 D1 H A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
Opening angle S=Thickness L Weight in kg (ERP)
(kg)

10.64 €

1 4 Days black4025M59402012.52012.536502000180°5120.0553

Loading...

  1. 1

Basic information

Main material zinc Kind of fastening fastening screws Item Hinge
Product type hinge Component material stainless steel RoHS yes
PL Edelstahl no

This page is Hinge, fastening screws, zinc (27868), part number 27868-20-052012122.
You can find the detail information about specifications and dimensions on part number 27868-20-052012122.

Variation of this product

Part Number
27868-20-052012121
27868-20-062515151
27868-20-062515152
27868-20-062528151
27868-20-062528152
27868-20-063828281
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour B=Width B1 D1 H A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
Opening angle S=Thickness L Weight in kg (ERP)
(kg)

12.77 €

1 4 Days chromed4025M59402012.52012.536502000180°5120.0590

15.51 €

1 4 Days chromed5030M611.5502515251536502000180°6120.1020

11.45 €

1 4 Days black5030M611.5502515251536502000180°6120.1065

14.37 €

1 4 Days chromed5030M611.563251538284450850270°6120.1190

14.50 €

1 4 Days black5030M611.563251538284450850270°6120.1251

16.37 €

1 4 Days chromed5030M611.576382838283650900270°6120.1450

Tech Support