Hinge, stainless steel (27875-90)

Hinge, stainless steel (27875-90)
· Connects two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Stainless steel 1.4401

· Version: satin finish

· Suitable for extreme loads

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27875-90-05201313
27875-90-06251515
27875-90-06381528
27875-90-06382828
27875-90-08301818
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity
(N)
B=Width B2 B3 D1 D2 H H1 A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right RoHS Weight in kg (ERP)
(kg)

21.93 €

1 4 Days 250040257.55.2459402012.52012.5yes0.0586

24.27 €

1 4 Days 50005030106.26611.55025152515-0.1121

26.51 €

1 4 Days 50005030106.56611.56338282515-0.1262

27.05 €

1 4 Days 50005030106.56611.57638283828yes0.1456

26.01 €

1 4 Days 80006036128.388156030183018-0.2096

Loading...

  1. 1

Basic information

Main material stainless steel A4 Steel code 1.4401 Surface finish body satin finish polished
Kind of fastening fastening holes Item Hinge Product type hinge
PL Edelstahl yes

Tech Support