Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27875-10-05211212 |
27875-10-06251515 |
27875-10-08311818 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width | B1 | D=diameter | D1 | S | A=Length | H=Height | A3=Wing length left | A1=Hole spacing left | A4=Wing length right | A2=hole spacing right | F1 (N) | F2 (N) | L | RoHS | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.34 € | 1 | 4 Days | 40 | 25 | 10.2 | M5 | 5 | 42 | 10.6 | 21 | 12.5 | 21 | 12.5 | 6500 | 1250 | 12 | - | 0.0790 | ||
43.73 € | 1 | 4 Days | 50 | 30 | 12 | M6 | 6 | 50 | 12.5 | 25 | 15 | 25 | 15 | 8250 | 1400 | 12 | - | 0.1357 | ||
61.20 € | 1 | 4 Days | 60 | 36 | 15.3 | M8 | 8 | 63 | 16.6 | 31.5 | 18 | 31.5 | 18 | 9000 | 1500 | 14.5 | yes | 0.2727 |
Loading...
Main material | stainless steel A4 | Steel code | 1.4401 | Kind of fastening | fastening screws |
---|---|---|---|---|---|
Item | Hinge | Product type | hinge | PL Edelstahl | yes |
Configure
Basic Attributes
B=Width
B1
D=diameter
D1
S
A=Length
H=Height
A3=Wing length left
A1=Hole spacing left
A4=Wing length right
A2=hole spacing right
F1(N)
F2(N)
L
RoHS
Filter by standard shipping days
Optional Attributes