Hinges, stainless steel (27875-03) (27875-03-06251515)

Hinges, stainless steel (27875-03) 27875-03-06251515

Product Details:

Manufacturer part number: 27875-03-06251515

Brand: NORELEM

Price: 20.55

Delivery time: 4 Days


Technical Data:

B=Width: 50 mm

A=Length: 50 mm

A1=Hole spacing left: 15

A2=hole spacing right: 15

A3=Wing length left: 25


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27875-03-06251515

Part Number
27875-03-06251515
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
A=Length
(mm)
A1=Hole spacing left A2=hole spacing right A3=Wing length left A4=Wing length right B1
(mm)
D=diameter
(mm)
D1
(mm)
H=Height
(mm)
S
(mm)
F1
(N)
F2
(N)
RoHS Weight (ERP)
(kg)

20.55 €

1 4 Days 50501515252530126.212.5699001800Yes0.1210

Loading...

  1. 1

Basic information

Type Flat Hinges Main Body Material Stainless Steel Item Hinge
Product type Hinge Steel code 1.4401 Kind of fastening Fastening holes
PL Edelstahl Yes

This page is Hinges, stainless steel (27875-03), part number 27875-03-06251515.
You can find the detail information about specifications and dimensions on part number 27875-03-06251515.

Variation of this product

Part Number
27875-03-05211212
27875-03-06252815
27875-03-06382828
27875-03-08311818
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
A=Length
(mm)
A1=Hole spacing left A2=hole spacing right A3=Wing length left A4=Wing length right B1
(mm)
D=diameter
(mm)
D1
(mm)
H=Height
(mm)
S
(mm)
F1
(N)
F2
(N)
RoHS Weight (ERP)
(kg)

18.15 €

1 4 Days 404212.512.521212510.25.210.6599001800-0.0639

22.96 €

1 4 Days 50631528253830126.212.56108001500-0.1483

24.21 €

1 4 Days 50762828383830126.212.56108001500Yes0.1811

24.58 €

1 4 Days 6063181831.531.53615.38.316.6899001800-0.2281

Tech Support