Hinge, aluminium powder-coated (27872) (27872-301818)

Hinge, aluminium powder-coated (27872) 27872-301818

Product Details:

Manufacturer part number: 27872-301818

Brand: NORELEM

Price: 18.30

Delivery time: 4 Days


Technical Data:

A=Length: 59

A3=Wing length left: 29.5

A1=Hole spacing left: 17.5

A4=Wing length right: 29.5

A2=hole spacing right: 17.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27872-301818

Part Number
27872-301818
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
Weight in kg (ERP)
(kg)

18.30 €

1 4 Days 5929.517.529.517.53252250.0592

Loading...

  1. 1

Basic information

Main material aluminium Surface finish body Powder-coated Kind of fastening fastening holes
B=Width 48 Item Hinge Product type hinge
Component material stainless steel

This page is Hinge, aluminium powder-coated (27872), part number 27872-301818.
You can find the detail information about specifications and dimensions on part number 27872-301818.

Variation of this product

Part Number
27872-251515
27872-352020
27872-402323
27872-452525
27872-502828
27872-603333
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
Weight in kg (ERP)
(kg)

18.04 €

1 4 Days 52261526152752150.0525

18.56 €

1 4 Days 72362036203252250.0667

18.82 €

1 4 Days 7738.522.538.522.54002500.0648

19.11 €

1 4 Days 8743.52543.5254002500.0679

19.38 €

1 4 Days 9748.527.548.527.54002500.0711

19.67 €

1 4 Days 11557.532.557.532.54001000.0775

Tech Support