Manufacturer part number: 27869-05-22502
Brand: NORELEM
Price: 4.54 €
Delivery time: 4 Days
D=diameter: 5.3
A3=Wing length left: 22
A1=Hole spacing left: 14.5
Weight in kg (ERP): 0.0150 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27869-05-22502
Main material | aluminium | Surface finish body | anodised | Kind of fastening | fastening holes |
---|---|---|---|---|---|
B2 | 50 | D1 | 10 | D2 | 6.1 |
S | 4 | Version 1 | for aluminium profiles | F1(N) | 100 |
F2(N) | 150 | B4 | 30 | PL Edelstahl | no |
This page is Hinge halves for aluminium profiles, aluminium (27869-05), part number 27869-05-22502.
You can find the detail information about specifications and dimensions on part number 27869-05-22502.
Part Number |
---|
27869-05-28502 |
27869-05-32502 |
27869-05-40502 |
27869-05-42502 |
27869-05-47502 |
27869-05-52502 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=diameter | A3=Wing length left | A1=Hole spacing left | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|
4.73 € | 1 | 4 Days | 6.4 | 28 | 17.5 | 0.0180 | ||
4.77 € | 1 | 4 Days | 6.4 | 32 | 19.5 | 0.0200 | ||
5.04 € | 1 | 4 Days | 6.4 | 40.1 | 21.1 | 0.0240 | ||
5.04 € | 1 | 4 Days | 6.4 | 42 | 25 | 0.0253 | ||
5.23 € | 1 | 4 Days | 6.4 | 47 | 27 | 0.0280 | ||
5.31 € | 1 | 4 Days | 6.4 | 52 | 29.5 | 0.0307 |