Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27868-10-0607606012 |
27868-10-0607606022 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|
14.49 € | 1 | 4 Days | chromed | 0.1966 | ||
11.52 € | 1 | 4 Days | black | 0.1952 |
Loading...
Main material | zinc | Form | B | Kind of fastening | fastening holes |
---|---|---|---|---|---|
B=Width | 60 | B1 | 36 | D1 | 6.5 |
H | 15 | A=Length | 76 | Item | Hinge |
Product type | hinge | Component material | stainless steel | A3=Wing length left | 38 |
A1=Hole spacing left | 28 | A4=Wing length right | 38 | A2=hole spacing right | 28 |
F1(N) | 4500 | F2(N) | 4500 | Opening angle | 270° |
S=Thickness | 8 | A6 | 18 | A5 | 18 |
RoHS | yes | PL Edelstahl | no |