Manufacturer part number: 27865-40202010
Brand: NORELEM
Price: 13.81 €
Delivery time: 4 Days
Guide tabs for slot: 10
Weight in kg (ERP): 0.1889 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27865-40202010
Main material | zinc | Main colour | black powder-coated | Kind of fastening | elongated holes |
---|---|---|---|---|---|
B=Width | 40 | A=Length | 80 | Item | Hinge |
Version 1 | with oblong holes | Product type | hinge | Component material | stainless steel |
F1(N) | 1200 | F2(N) | 500 |
This page is Hinge with oblong holes, zinc black powder (27865), part number 27865-40202010.
You can find the detail information about specifications and dimensions on part number 27865-40202010.
Part Number |
---|
27865-402020 |
27865-40202008 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Guide tabs for slot | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|
13.81 € | 1 | 4 Days | - | 0.1859 | ||
13.81 € | 1 | 4 Days | 8 | 0.1705 |