Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27862-556711 |
27862-556712 |
27862-556713 |
27862-556715 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. torque (Nm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|
48.74 € | 1 | 4 Days | 1.8 | 0.1061 | ||
53.19 € | 1 | 4 Days | 2.5 | 0.1057 | ||
63.83 € | 1 | 4 Days | 3.2 | 0.1075 | ||
88.61 € | 1 | 4 Days | 5 | 0.1060 |
Loading...
Type | Flat Hinges | Main Body Material | Aluminum | B=Width(mm) | 67 |
---|---|---|---|---|---|
Main colour | Black anodised | Item | Hinge | Product type | Hinge with detent |
Version 1 | With detent | A=Length(mm) | 55 | A1(mm) | 38 |
B1(mm) | 48 | D(mm) | 6.3 | D1(mm) | 18 |
Kind of fastening | Fastening holes | S(mm) | 4.5 | F1(N) | 11300 |
F2(N) | 5700 |