Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27860-55651
Type | Flat Hinges | Main Body Material | Aluminum | B=Width(mm) | 65 |
---|---|---|---|---|---|
Main colour | Black | Form | A | Form definition | Fastening hole |
Item | Hinge | Product type | Hinge with adjustable friction | Surface finish body | Anodised |
Version 1 | With adjustable friction | A=Length(mm) | 55 | A1(mm) | 38 |
B1(mm) | 48 | D=Fastening hole(mm) | 6.3 | D1(mm) | 18 |
Kind of fastening | Fastening holes | S(mm) | 4.5 | F1(N) | 8960 |
F2(N) | 8070 | Weight (ERP)(kg) | 0.0670 |
This page is Hinges aluminium, with adjustable friction, Form A (27860), part number 27860-55651.
You can find the detail information about specifications and dimensions on part number 27860-55651.