Manufacturer part number: 27869-06-18502
Brand: NORELEM
Price: 4.54 €
Delivery time: 4 Days
D=diameter: 5.3
A3=Wing length left: 18
A1=Hole spacing left: 10.5
RoHS: -
Weight in kg (ERP): 0.0145 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27869-06-18502
Main material | aluminium | Surface finish body | anodised | Kind of fastening | fastening holes |
---|---|---|---|---|---|
B2 | 50 | D1 | 10 | D2 | 6.1 |
S | 4 | Version 1 | for aluminium profiles | F1(N) | 100 |
F2(N) | 150 | B4 | 30 | PL Edelstahl | no |
This page is Hinge halves for aluminium profiles, aluminium (27869-06), part number 27869-06-18502.
You can find the detail information about specifications and dimensions on part number 27869-06-18502.
Part Number |
---|
27869-06-23502 |
27869-06-28502 |
27869-06-36502 |
27869-06-38502 |
27869-06-43502 |
27869-06-48502 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=diameter | A3=Wing length left | A1=Hole spacing left | RoHS | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|
4.73 € | 1 | 4 Days | 6.4 | 23.4 | 12.9 | - | 0.0159 | ||
4.77 € | 1 | 4 Days | 6.4 | 27.7 | 15.2 | - | 0.0182 | ||
5.04 € | 1 | 4 Days | 6.4 | 35.8 | 19.25 | - | 0.0220 | ||
5.04 € | 1 | 4 Days | 6.4 | 37.7 | 20.2 | - | 0.0236 | ||
5.23 € | 1 | 4 Days | 6.4 | 42.7 | 22.7 | - | 0.0263 | ||
5.31 € | 1 | 4 Days | 6.4 | 47.7 | 25.2 | - | 0.0290 |