Manufacturer part number: 27855-006241515
Brand: NORELEM
Price: 6.24 €
Delivery time: 4 Days
B=Width: 48
B2: 30
D1: 6.5
D2: 5
D3: 10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27855-006241515
Part Number
|
---|
27855-006241515 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width | B2 | D1 | D2 | D3 | H | A=Length | A3=Wing length left | A1=Hole spacing left | A4=Wing length right | A2=hole spacing right | F1 (N) | F2 (N) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.24 € | 1 | 4 Days | 48 | 30 | 6.5 | 5 | 10 | 10.5 | 48 | 24 | 15 | 24 | 15 | 1960 | 1470 | 0.0271 |
Loading...
Main material | thermoplastic | Main colour | black | Kind of fastening | fastening holes |
---|---|---|---|---|---|
Item | Hinge | Version 1 | with fastening hole | Product type | hinge |
Component material | steel |
This page is Hinge with fastening hole, thermoplastic (27855), part number 27855-006241515.
You can find the detail information about specifications and dimensions on part number 27855-006241515.
Configure
Basic Attributes
B=Width
B2
D1
D2
D3
H
A=Length
A3=Wing length left
A1=Hole spacing left
A4=Wing length right
A2=hole spacing right
F1(N)
F2(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
27855-004161010 |
27855-006322020 |
27855-008483232 |
27855-010483232 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width | B2 | D1 | D2 | D3 | H | A=Length | A3=Wing length left | A1=Hole spacing left | A4=Wing length right | A2=hole spacing right | F1 (N) | F2 (N) | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.13 € | 1 | 4 Days | 32 | 20 | 4.5 | 3 | 7 | 7 | 32 | 16 | 10 | 16 | 10 | 1440 | 490 | 0.0081 | ||
9.37 € | 1 | 4 Days | 64 | 40 | 6.5 | 5 | 12 | 13 | 64 | 32 | 20 | 32 | 20 | 2850 | 1520 | 0.0561 | ||
15.95 € | 1 | 4 Days | 96 | 60 | 8.5 | 8 | 16 | 16 | 96 | 48 | 31.5 | 48 | 31.5 | 4300 | 1810 | 0.1494 | ||
16.71 € | 1 | 4 Days | 96 | 60 | 10.5 | 8 | 16 | 16 | 96 | 48 | 31.5 | 48 | 31.5 | 4300 | 1810 | 0.1467 |