Hinges plastic, with elongated holes (27854)

Hinges plastic, with elongated holes (27854)
· Connect two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Can be adjusted and aligned horizontally

· Axis, stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27854-402020

Part Number
27854-402020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.71 €

1 4 Days

Loading...

  1. 1

Basic information

Type Flat Hinges B=Width(mm) 40 Main material Thermoplastic
Component material Steel Main colour Black Item Hinge
Product type Hinge Version 1 With oblong holes A=Length(mm) 65
Kind of fastening Elongated holes F1(N) 500 F2(N) 300
Weight (ERP)(kg) 0.0231

This page is Hinges plastic, with elongated holes (27854), part number 27854-402020.
You can find the detail information about specifications and dimensions on part number 27854-402020.

Tech Support