Hinge, thermoplastic (27852) (27852-251515)

Hinge, thermoplastic (27852) 27852-251515

Product Details:

Manufacturer part number: 27852-251515

Brand: NORELEM

Price: 5.18

Delivery time: 4 Days


Technical Data:

B=Width: 48

B2: 28

D1: 6.6

D2: 6

D3: 14


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27852-251515

Part Number
27852-251515
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width B2 D1 D2 D3 H A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
Weight in kg (ERP)
(kg)

5.18 €

1 4 Days 48286.6614952261526156254250.0317

Loading...

  1. 1

Basic information

Main material thermoplastic Main colour black Kind of fastening fastening holes
Item Hinge Product type hinge Component material stainless steel

This page is Hinge, thermoplastic (27852), part number 27852-251515.
You can find the detail information about specifications and dimensions on part number 27852-251515.

Variation of this product

Part Number
27852-201212
27852-251518
27852-251520
27852-251523
27852-251525
27852-251528
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width B2 D1 D2 D3 H A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
Weight in kg (ERP)
(kg)

2.57 €

1 4 Days 30144.2385.53919.511.519.511.54002000.0077

5.33 €

1 4 Days 48286.6614955.5261529.517.57005000.0332

5.33 €

1 4 Days 48286.6614961.5261535.5207004000.0355

5.48 €

1 4 Days 48286.6614964.5261538.522.58003500.0359

5.60 €

1 4 Days 48286.6614969.5261543.5258003250.0392

5.73 €

1 4 Days 48286.6614974.5261548.527.58003200.0394

Tech Support