Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27876-05-0541041222200
Main material | stainless steel A2 | Surface finish body | matt polished | Form | C |
---|---|---|---|---|---|
Version 2 | lift-off | Kind of fastening | fastening holes | B=Width | 80 |
B2 | 64 | B3 | 8 | D=diameter | 12 |
D1 | 5.8 | D2 | 7 | H | 7 |
H1 | 3.5 | H2 | 2.5 | A=Length | 82 |
Item | Hinge | Version 1 | screw on | Product type | hinge |
A3=Wing length left | 41 | A1=Hole spacing left | 22 | A4=Wing length right | 41 |
A2=hole spacing right | 22 | F1(N) | 5000 | F2(N) | 225 |
RoHS | yes | PL Edelstahl | yes | Weight in kg (ERP)(kg) | 0.1603 |
This page is Hinge screw on, lift-off form C right-hand version (27876), part number 27876-05-0541041222200.
You can find the detail information about specifications and dimensions on part number 27876-05-0541041222200.