Hinge screw on, form A fastening holes, stainless steel (27877) (27877-02-558512)

Hinge screw on, form A fastening holes, stainless steel (27877) 27877-02-558512

Product Details:

Manufacturer part number: 27877-02-558512

Brand: NORELEM

Price: 18.27

Delivery time: 4 Days


Technical Data:

Steel code: 1.4310

B=Width: 85

B1: 48

D1: 12

Weight in kg (ERP): 0.1214 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27877-02-558512

Part Number
27877-02-558512
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Steel code B=Width B1 D1 Weight in kg (ERP)
(kg)

18.27 €

1 4 Days 1.43108548120.1214

Loading...

  1. 1

Basic information

A1 38 Main material stainless steel A2 Form A
Kind of fastening fastening holes D 6.3 S 2
A=Length 55 Item Hinge Version 1 screw on
Product type hinge RoHS yes PL Edelstahl yes

This page is Hinge screw on, form A fastening holes, stainless steel (27877), part number 27877-02-558512.
You can find the detail information about specifications and dimensions on part number 27877-02-558512.

Variation of this product

Part Number
27877-02-5511512
27877-02-558516
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Steel code B=Width B1 D1 Weight in kg (ERP)
(kg)

30.90 €

1 4 Days 1.430111545120.1644

20.45 €

1 4 Days 1.43108548160.1606

Tech Support