Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27860-01-551154
A1 | 38 | Main material | stainless steel A2 | Steel code | 1.4310 |
---|---|---|---|---|---|
Form | B | Kind of fastening | fastening holes | B=Width | 115 |
B1 | 45 | D | 6.3 | D1 | 12 |
S | 2 | A=Length | 55 | Item | Hinge |
Version 1 | with preset friction | Max. torque(Nm) | 4.5 | RoHS | yes |
PL Edelstahl | yes | Weight in kg (ERP)(kg) | 0.1700 |
This page is Hinge with preset friction, form B fastening holes, stainless steel (27860), part number 27860-01-551154.
You can find the detail information about specifications and dimensions on part number 27860-01-551154.