Manufacturer part number: 27868-15-0538212131
Brand: NORELEM
Price: 20.01 €
Delivery time: 4 Days
Main colour: chromed
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27868-15-0538212131
Main material | zinc | Form | C | Kind of fastening | fastening holes |
---|---|---|---|---|---|
B=Width | 60 | B1 | 34 | D1 | 6.5 |
H | 15 | A=Length | 76 | Item | Hinge |
Product type | hinge | Component material | stainless steel | A3=Wing length left | 38 |
A1=Hole spacing left | 21 | A4=Wing length right | 38 | A2=hole spacing right | 21 |
F1(N) | 3650 | F2(N) | 2000 | Opening angle | 270° |
S=Thickness | 8 | Travel path L max. | 4 | RoHS | yes |
PL Edelstahl | no | Weight in kg (ERP)(kg) | 0.2000 |
This page is Hinge adjustable form C, horizontal, fastening holes (27868), part number 27868-15-0538212131.
You can find the detail information about specifications and dimensions on part number 27868-15-0538212131.
Part Number |
---|
27868-15-0538212132 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour |
---|---|---|---|---|---|
17.43 € | 1 | 4 Days | black |