Manufacturer part number: 27886-016100033
Brand: NORELEM
Price: 31.33 €
Delivery time: 4 Days
B=Width: 100
D=diameter: 16
D1: 10
A=Length: 20
Component material: stainless steel
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27886-016100033
Main material | stainless steel | Main colour | bright | Form | A |
---|---|---|---|---|---|
Kind of fastening | weldable | Item | Hinge | Version 1 | weldable |
Product type | hinge lift-off | PL Edelstahl | yes |
This page is Hinge weldable form A, stainless steel (27886), part number 27886-016100033.
You can find the detail information about specifications and dimensions on part number 27886-016100033.
Part Number |
---|
27886-010060033 |
27886-013080033 |
27886-016120033 |
27886-020150033 |
27886-020180033 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width | D=diameter | D1 | A=Length | Component material | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
16.53 € | 1 | 4 Days | 60 | 10 | 6 | 12 | stainless steel | 0.0368 | ||
18.89 € | 1 | 4 Days | 80 | 13 | 8 | 15.5 | stainless steel | 0.0842 | ||
33.06 € | 1 | 4 Days | 120 | 16 | 11 | 20 | stainless steel | 0.2029 | ||
86.42 € | 1 | 4 Days | 150 | 20 | 13 | 25.5 | stainless steel | 0.3926 | ||
113.85 € | 1 | 4 Days | 180 | 20 | 14 | 25.5 | - | 0.4759 |