Hinge lift-off, right, aluminium (27870) (27870-2251515)

Hinge lift-off, right, aluminium (27870) 27870-2251515

Product Details:

Manufacturer part number: 27870-2251515

Brand: NORELEM

Price: 18.04

Delivery time: 4 Days


Technical Data:

A=Length: 52

A3=Wing length left: 26

A1=Hole spacing left: 15

A4=Wing length right: 26

A2=hole spacing right: 15


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27870-2251515

Part Number
27870-2251515
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
Weight in kg (ERP)
(kg)

18.04 €

1 4 Days 52261526154102500.0513

Loading...

  1. 1

Basic information

Main material aluminium Surface finish body Powder-coated Version 2 right
Kind of fastening fastening holes B=Width 48 Item Hinge
Version 1 lift-off Product type hinge lift-off Component material stainless steel

This page is Hinge lift-off, right, aluminium (27870), part number 27870-2251515.
You can find the detail information about specifications and dimensions on part number 27870-2251515.

Variation of this product

Part Number
27870-2301818
27870-2352020
27870-2402323
27870-2452525
27870-2502828
27870-2603333
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
Weight in kg (ERP)
(kg)

18.30 €

1 4 Days 5929.517.529.517.54502800.0590

18.56 €

1 4 Days 72362036205002500.0666

18.82 €

1 4 Days 7738.522.538.522.55502000.0638

19.11 €

1 4 Days 8743.52543.5255502000.0676

19.38 €

1 4 Days 9748.527.548.527.55501750.0745

19.67 €

1 4 Days 11557.532.557.532.55751500.0814

Tech Support