Hinges plastic, separable, dismountable, Form D, with locking pin/folding latch (27851)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27851-25151504
27851-30181804
27851-35202004
27851-40232304
27851-45252504
27851-50282804
27851-60333304
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length
(mm)
A1=Hole spacing left A2=hole spacing right A3=Wing length left A4=Wing length right F1
(N)
F2
(N)
Weight (ERP)
(kg)

23.00 €

1 4 Days 52151526266254250.0330

23.16 €

1 4 Days 5917.517.529.529.57004000.0350

24.34 €

1 4 Days 71202035.535.57004000.0550

23.40 €

1 4 Days 7722.522.538.538.57504500.0570

23.52 €

1 4 Days 87252543.543.57504500.0590

23.65 €

1 4 Days 9727.527.548.548.58004250.0610

23.65 €

1 4 Days 11532.532.557.557.58501750.0650

Loading...

  1. 1

Basic information

Type Detachable Hinges B=Width(mm) 48 Main material Thermoplastic
Component material Steel Main colour Black Form D
Item Hinge Product type Hinge B2(mm) 28
D1(mm) 6.6 D2(mm) 6 D3(mm) 14
H(mm) 9 Kind of fastening Fastening holes PL Edelstahl No

Tech Support