Manufacturer part number: 27850-2251515
Brand: NORELEM
Price: 5.19 €
Delivery time: 4 Days
A=Length: 52
A3=Wing length left: 26
A1=Hole spacing left: 15
A4=Wing length right: 26
A2=hole spacing right: 15
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27850-2251515
Part Number
|
---|
27850-2251515 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Length | A3=Wing length left | A1=Hole spacing left | A4=Wing length right | A2=hole spacing right | F1 (N) | F2 (N) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5.19 € | 1 | 4 Days | 52 | 26 | 15 | 26 | 15 | 625 | 425 | 0.0314 |
Loading...
Main material | thermoplastic | Main colour | black | Version 2 | right |
---|---|---|---|---|---|
Kind of fastening | fastening holes | B=Width | 48 | B2 | 28 |
D1 | 6.6 | D2 | 6 | D3 | 14 |
H | 9 | Item | Hinge | Version 1 | lift-off |
Product type | hinge lift-off | Component material | stainless steel | PL Edelstahl | yes |
This page is Hinge lift-off, right, thermoplastic (27850), part number 27850-2251515.
You can find the detail information about specifications and dimensions on part number 27850-2251515.
Configure
Basic Attributes
A=Length
A3=Wing length left
A1=Hole spacing left
A4=Wing length right
A2=hole spacing right
F1(N)
F2(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
27850-2251518 |
27850-2251520 |
27850-2251523 |
27850-2251525 |
27850-2251528 |
27850-2251533 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Length | A3=Wing length left | A1=Hole spacing left | A4=Wing length right | A2=hole spacing right | F1 (N) | F2 (N) | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5.33 € | 1 | 4 Days | 55.5 | 26 | 15 | 29.5 | 17.5 | 700 | 500 | 0.0330 | ||
5.33 € | 1 | 4 Days | 61.5 | 26 | 15 | 35.5 | 20 | 700 | 400 | 0.0347 | ||
5.48 € | 1 | 4 Days | 64.5 | 26 | 15 | 38.5 | 22.5 | 800 | 350 | 0.0368 | ||
5.60 € | 1 | 4 Days | 69.5 | 26 | 15 | 43.5 | 25 | 800 | 325 | 0.0382 | ||
5.73 € | 1 | 4 Days | 74.5 | 26 | 15 | 48.5 | 27.5 | 800 | 320 | 0.0380 | ||
5.81 € | 1 | 4 Days | 83.5 | 26 | 15 | 57.5 | 32.5 | 800 | 240 | 0.0435 |